Catalog navigation
Selezione modello CAD
Prodotti disponibili: 19
HELP_VARIABLE
Company
DINKLE
Description
2ESDCRM-XXP - PCB Connector,Pitch:5.08mm,300V,12A
Bill of material
2ESDCRM-10P
NAME
Name
PREVIEW
Preview
PTTE
Product type
PCB Connector - Plug
PH
Pitch
5.08 mm
CR
Color
GREEN (default)
TEOFLG
Type of locking
With threaded flange
SGMD
Soldering Method
Wave Soldering
LH
Length
mm
WH
Width
19 mm
HH
Height
10.1 mm
PNDS
Pin dimensions
0.4x1 mm
PNLH
Pin length
3.6 mm
PCB_HD
PCB hole diameter
1.3~1.5 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
1
CNPS
Connection points
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
HIGH PERFORMANCE COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
630 V
RDCT
Rated Current
12 A
RDVE2_2
Rated Voltage(II/2)
630 V
RDVE3_2
Rated Voltage(III/2)
320 V
RDVE3_3
Rated Voltage(III/3)
320 V
RIV2_2
Rated Impulse Voltage(II/2)
4 kV
RIV3_2
Rated Impulse Voltage(III/2)
4 kV
RIV3_3
Rated Impulse Voltage(III/3)
4 kV
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
12 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
300 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
10 A
TFT_MAX
Tightening flange torque max
0.3 N.m
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD