Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
2FA1-NBSJ-C01-0
Bill of material
2FA1-NBSJ-C01-0
PN
Part Number
2FA1-NBSJ-C01-0
DESC
Description
RF Connector FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip B Key Code
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
FAKRAG
FAKRA Generation
2
FAKRAK
FAKRA Keycode
B - Cream
SC
Size Category
Subminiature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models