Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
2GT-4
Bill of material
P36-2GT-BLP-4C-3
CN
Catalog Number
NOT
Number of Teeth
D
Stock Bores D
DP
Diameter
mm
DE
Diameter
mm
DB
Diameter
mm
E
Diameter
mm
DF
Diameter
mm
W
Width
8.3 mm
A
Length
5 mm
I
Length
1.65 mm
L
Length
mm
F
Length
mm
G
Width
mm
M
Thread
WT
Wrench Torque
N*m
TC1
Torque Capacity (N*m) 0-3200min^-1
TC2
Torque Capacity (N*m) 3200-5000min^-1
MRF
Max. Rotational Frequency (min^-1)
5000
MOI
Moment of Inertia (kg*m^2)
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models