Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
2GT-B - Timing pulleys
Bill of material
LE-AW322GT040-B-H5
BW
Belt width
A
5.0 mm
W
8.3 mm
WM
Wheel material
FM
Flange material
6061
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
P
mm
N
mm
M
0 mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models