Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
2K-Mini-L/sw
Bill of material
34420801
MD01
VAR__MANUID_
34420801
DESCSHORT
Short Description
2K-Mini-L/sw
DESCLONG
Long Description
Junction box, protection class IP55, nominal cross-section 2.5 mm², U<sub>i</sub>=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 - 14 mm, (1 rear, 10 side), internal fixing points, for standard indoor installations, black, without terminals<br /><strong>Dimensions: </strong>89 x 43 x 38 mm
INTNO
International product number
4013902642359
MANUID
Product number of the Manufacturer
34420801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
2K-Mini-L/sw
EF000003
EV010173
EF000007
EV000206
EF000008
89
EF000010
EV010584
EF000025
true
EF000049
38
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
400
EF001438
43
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV007115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006420
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV008328
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
10
WEIGHT
0.0305
LENGTH
43
WIDTH
89
DEPTH
38
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    2K-Mini AB SB-L
    KAISER
    9273-91 - Junction box Ø 120 mm O-range ECON®
    Spelsberg
    2K-Mini SB-L
    Spelsberg
    2K-12-L/w
    Spelsberg
    2K-Mini-L/w
Previews
3D
2D
Download CAD models