Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
AirTAC
Description
2SA030,2SA050 - Fluid control valve(Direct-Acting and Normally Closed)
Bill of material
2SAT03008A
CNSORDERNO
Ording code
CONDITION
Pressure condition
PORT
Port size
VOLTAGE
Voltage
V
TYPE
Electrical entry
V
THREAD
Thread Type
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
10.0 mm
K
5.5 mm
KA
mm
P
PA
mm
Q
M5
QA
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models