Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
2xHan3a RJI cable assy, PUR, Cat6a, 10m
Bill of material
HARTING 09457151572
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457151572
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
2xHan3a RJI cable assy, PUR, Cat6a, 10m
SUPPLIERALTNO
Alternative product number
09 45 715 1572
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
94
AAO057
Product type
2xHan3a RJI cable assy, PUR, Cat6a, 10m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Balluff
    Bulkhead Connectors
    HARTING
    Han 3A RJ45 Hybrid Cable Assembly
    HARTING
    Fieldpatchk.,AWG22/7;2xIP20;2,0m,schlep.
    HARTING
    PP RJ45 OV, PP cable Hood,4m, 26/7,PUR
    Balluff
    Double-Ended Cordsets
    HARTING
    2xHan3a RJI cable assy, PVC, Cat6a, 1.5m
    Balluff
    Field Attachables
    Metalwork
    CONNETTORE RJ45 A 4 CONTATTI SECONDO IEC 60 603-7
预览
下载CAD模型
没有针对该零部件的生成操作