Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
2xx PANPT/G - Hexagonal locknut NPT
Bill of material
212 PANPTSW/G
ARTNR
Article No.
A
Thread
mm
SW1
Width Across Flats 1
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 GF30
MATF
Color
PACK
Packaging Unit
100 PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models