Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
3.0 - 6.0 mm panel thickness
Bill of material
HellermannTyton 151-00499
IDNR
Identification
151-00499
MANUFACTURE19
Manufacturer Type Description
ECC1CPT
DESCRIPTION14
Short Description
Fixing Element, black
MATERIAL
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
BLECHDICKEMIN
Panel thickness min.
3.0 mm
LAENGEL
Length L
23.9 mm
BLECHDICKEMAX
Panel thickness max.
6.0 mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
7000
HOEHEH
Height H
mm
BREITEW
Width (W)
16.9 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HellermannTyton
    1.5 - 4.0 mm panel thickness
    HellermannTyton
    1.0 - 3.0 mm panel thickness
    HellermannTyton
    EC19-Series
    HellermannTyton
    EC20-Series
    HellermannTyton
    For round holes, with stand-off
    HellermannTyton
    With Omega-Clip
    HellermannTyton
    With Omega-Clip
    HellermannTyton
    EC14-Series
    HellermannTyton
    For round holes, with stand-off
    HellermannTyton
    For screw fixing
    HellermannTyton
    For round holes, with disc, sealed
    HellermannTyton
    For oval holes
    HellermannTyton
    With lateral adjustment
    HellermannTyton
    Without lateral adjustment
Previews
3D
Dimension
2D
Download CAD models