Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
VDL
Description
3.15 - ADAPTOR NIPPLE
Bill of material
3.15.093
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
mm
D3
Thread
Inch
Z
Length
mm
B
Length
mm
C
Length
mm
D
Length
mm
S
Width across flats
mm
PN
Nominal pressure
16 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    3.30 - ADAPTOR NIPPLE
    VDL
    3.60 - ADAPTOR UNION
    VDL
    3.20 - ADAPTOR NIPPLE
    VDL
    3.40 - SCREWCAP
    VDL
    3.92 - REDUCING SOCKET INSERT
    VDL
    3.10 - REDUCING BUSH
    VDL
    3.25 - ADAPTOR SOCKET
    VDL
    2.25 - ELBOW 90°
    VDL
    6.50 - PP CLAMP SADDLE
    VDL
    3.05 - REDUCING BUSH
    VDL
    5.15 - 2/3 UNION
    VDL
    3.70 - ADAPTOR UNION
    VDL
    6.15 - BALL VALVE TYPE: DIL
    VDL
    2.01 - TEE 90°
Previews
3D
Dimension
2D
Download CAD models