Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-1823467-8
Bill of material
3-1823467-8
PN
Part Number
3-1823467-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-1823467-8
TEINTERNALDESCRIPTION
TE Internal Description
6POS,AMP MCP1.5K,REC HSG,CODH
CONNECTORSTYLE
Connector Style
Housing for female terminals
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Device
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
STRAINRELIEF
Strain Relief
No
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
2
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12 V
OPERATINGVOLTAGEVDC
Operating Voltage
14 VDC
COLOR
Color
Gray
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PA
MATINGTABWIDTH
Mating Tab Width
1.5 mm [ .059 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
No
CENTERLINEPITCH
Centerline
4 mm [ .157 in ] Pitch
WIDTH
Width
36.4 mm [ 1.433 in ]
HEIGHT
Height
27.3 mm [ 1.075 in ]
LENGTH
Length
25.5 mm [ 1.004 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 150 C [ -40 - 302 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
450
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models