Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
voestalpine
Description
3.3 - Bushings (with clamp milling) and clamps
Bill of material
19005+19792
IDENTNR
Bushing + Clamp Code-No.
IDENTNRB
Bushing Code-No.
IDENTNRK
Clamp Code-No.
D
H7
mm
L
mm
D1
h6
mm
D2
-0.8
mm
L1
+0.3/+0.5
mm
L2
-0.1
mm
L3
-0.4
mm
B
±0.25
mm
R1
mm
R2
mm
R3
-0.4
mm
BI
Inner diameter
mm
BB
h9
mm
LL
-0.4
mm
H
h11
mm
B1
+0.2
mm
B2
+0.3
mm
H1
+0.1
mm
H2
+0.4
mm
LL1
+0.2
mm
DD1
mm
DD2
H13
mm
ZI
Cheese head screw DIN EN ISO 4762
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    voestalpine
    2.1 - Bushings without flange
    voestalpine
    3.20 - Bushings and clamps
    voestalpine
    3.14 - Bushings
    voestalpine
    3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
    voestalpine
    3.12 - Bushings
    Intercom
    N982 - Guide pillar DIN 9825 / ISO 9182 - N982
    voestalpine
    3.2 - Bushings and clamps acc. NAAMS
    FIBRO
    2085.72. - Guide bush with collar, Bronze with solid lubricant
    voestalpine
    7.3 - Wear plates, thickness = 16mm; 25mm
    SCHUNK
    SPA 40 RF - Clamping Pins
    AMF - ANDREAS MAIER Fellbach
    AMF 6370ZNU - Pull-stud UNITOOL
    voestalpine
    7.7 - Wear plates, thickness = 8 mm; 12 mm; 16 mm; 20 mm
Previews
3D
Dimension
2D
Download CAD models