Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
JUDO Wasseraufbereitung GmbH
Description
3/4" - 2" - 3_4-2
Bill of material
JPF-QC_8010218_3/4 0
MODELL
ARTNR
Artikle number
SA010ID04
Manufacturer’s name
Judo Wasseraufbereitung GmbH
SA010ID03
Issue date (month) of the guideline
201601
SA700ID04
Armaturtyp
Wasserbehandlung/Filtration
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA100ID04
Valve type
Wasserbehandlung
SA110ID04
Valve type designation
SA110ID05
Product main group
Filtration
SA200ID03
Body style
Durchgang
SA300ID03
Body connection
Außengewinde
SA350ID03
Installation location
Trinkkaltwasser
SA400ID03
Body material
Messing
SA450ID03
Surface
roh
SA700ID34
Nenndruck PN
16
SA700ID07
max. Betriebstemperatur
30 °C
SA700ID35
min. Betriebstemperatur
5 °C
SA700ID23
Schallschutzklasse, DIN 4109
Schallschutzklasse 1, DIN 4109
SA700ID08
max. Betriebsdruck
16 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models