Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-520424-3
Bill of material
3-520424-3
PN
Part Number
3-520424-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-520424-3
TEINTERNALDESCRIPTION
TE Internal Description
8 SDL RND PLUG ASSY 50 SERIES
CONNECTORSTYLE
Connector Style
Plug
CABLETYPE
Cable Type
Round
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
RECEPTACLECONFIGURATION
Receptacle Configuration
Standard
PRODUCTTYPE
Product Type
Connector
NUMBEROFCONDUCTORS
Number of Conductors
8
NUMBEROFPOSITIONS
Number of Positions
8
KEYING
Keying
C
SHIELDMATERIAL
Shield Material
Carbon Steel
SHIELDPLATINGFINISH
Shield Plating Finish
Bright
SHIELDPLATINGMATERIAL
Shield Plating Material
Tin
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
50 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polycarbonate GF
HOUSINGCOLOR
Housing Color
Smoke Gray
WIRESIZEAWG
Wire Size
24, 26 AWG
WIRESIZEMM2
Wire Size
.12 - .15, .205 mm2
CONDUCTORINSULATIONDIAMETERIN
Conductor Insulation Diameter
.045 - .05, 1.14 - 1.27 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 80 C [ -4 - 176 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
AGENCYSTANDARD
AgencyStandard
CSA, UL
COMMENT
Comment
Plug assemblies for round cable need a top shield, bottom shield, boot, and ferrule.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models