Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
VDL
Description
3.57 A - HOSE NOZZLE
Bill of material
3.57.020_(mechanical=high)
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
B
Length
mm
C
Length
mm
D
Length
mm
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    3.72 A - BACKING FLANGE
    VDL
    3.57 B - HOSE NOZZLE
    VDL
    2.25 - ELBOW 90°
    VDL
    3.90 - SOCKET
    VDL
    2.01 - TEE 90°
    VDL
    2.03 - REDUCING TEE 90°
    VDL
    3.05 - REDUCING BUSH
    VDL
    3.57 C - HOSE NOZZLE
    VDL
    5.25 - TUBE CLIP
    VDL
    3.35 A - NIPPLE
    VDL
    6.15 - BALL VALVE TYPE: DIL
    VDL
    3.73 - FIXED FLANGE
    VDL
    3.60 - ADAPTOR UNION
    VDL
    5.18 - TANK CONNECTOR WITH UNION PART
Previews
3D
Dimension
2D
Download CAD models