Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VDL
Description
3.75 - 2/3 UNION
Bill of material
3.75.030
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
32 mm
D2
Diameter
32 mm
D3
Thread
1 1/4" (F) Inch
Z
Length
73 mm
B
Length
mm
C
Length
90 mm
TYPE
Type
PN
Nominal pressure
7.5 bar
CNSQUANTITY
Packing number
250
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    5.35 - FUNNEL
    VDL
    2.05 - TEE 90°
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 61111 - Wedding union with EPDM gasket - Stainless steel 304-316L
    VDL
    8.20 - UNION NUT
    VDL
    3.80 B2 - DRAIN VALVE (SPRING) WITH ELBOW 32 X 1 1/4"
    VDL
    7.32 - PE COUPLING
    SEKISUI
    Reducing Tee
    VDL
    4.80 B3 - SWING ELBOW (F/F)
    VDL
    2.25 - ELBOW 90°
    VDL
    2.29 - ELBOW 90°
    VDL
    1.99 - TUBE-SUPPORT
    VDL
    1.97 - THROTTLE PLATE FOR IRRIGATION HOSE
    VDL
    1.98 - CONNECTION FOR IRRIGATION HOSE
    VDL
    3.80 A2 - DRAIN VALVE (SPRING) WITH ELBOW 32 X 1 1/4"
Previews
3D
Dimension
2D
Download CAD models