Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VDL
Description
3.75 B - 3/3 UNION
Bill of material
3.75.020
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
32 mm
D2
Diameter
mm
Z1
Length
mm
Z2
Length
22 mm
WART
wart.
1 1/4" Inch
B
Length
mm
C
Length
22 mm
D
Length
24 mm
TYPE
Type
PN
Nominal pressure
7.5 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
84 g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models