Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-794615-6
Bill of material
3-794615-6
PN
Part Number
3-794615-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-794615-6
TEINTERNALDESCRIPTION
TE Internal Description
6P MICRO MNL PLUG HSG PNL MT DBL RW V0 G
PRODUCTTYPE
Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Panel, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Locking Latch
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
3 mm [ .118 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon 66
CABLEEXITANGLE
Cable Exit Angle
Straight
ROWTOROWSPACING
Row-to-Row Spacing
3 mm [ .118 in ]
LENGTHMM
Length
16.89 mm
PANELTHICKNESS
Panel Thickness
1.57 - 2.3 mm [ .062 - .091 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
GLOWWIRERATING
Glow Wire Rating
GWT 750C (Without Flame)
AGENCYSTANDARD
AgencyStandard
UL, VDE
VDETESTED
VDE Tested
Yes
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
GLOWWIREMATERIALRATING
Glow Wire Material Rating
Material with GWF1 850C
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
15000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models