Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
VDL
Description
3.90/3.94 inch - SOCKET
Bill of material
3.94.050
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
Inch
Z
Length
mm
B
Length
mm
C
Length
mm
PN
Nominal pressure
16 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    3.90/3.91 inch - SOCKET
    VDL
    3.06 A/B inch - REDUCING BUSH
    VDL
    3.15/3.16 inch - ADAPTER NIPPLE
    VDL
    3.24 inch - ADAPTOR SOCKET
    VDL
    2.25/2.27 inch - ELBOW 90°
    VDL
    3.90 - SOCKET
    VDL
    2.30/2.31 inch - ELBOW 45°
    VDL
    6.13 inch - BALL VALVE TYPE: DIL
    VDL
    3.61 inch - ADAPTOR UNION
    VDL
    3.55/3.56 inch - CAP
    VDL
    7.14 - PE TEE
    VDL
    7.10 - PE TEE
    VDL
    7.15 - PE TEE
    VDL
    7.12 - PE TEE
Previews
3D
Dimension
2D
Download CAD models