Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SLV
Description
3 NUMINOS PHASE L - 3-phase system lights LED
Bill of material
1004276
ON
Article Number
LOD
Level of detail
AX
Article Number
EAN
EAN 11 digits
AKSCODE
Aks code
010108030101
CATEGORY
Category (Aks text)
3-phase system lights LED
PN
Product name
NUMINOS L
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
NUMINOS
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94054239900
RT
Registered trademark
1
WR
Warranty
5
INDE
Included devices
ACSKU
Accessories SKU
1006169
ACEAN
Accessories EAN
4024163262514
COLOR1
Color 1
COLOR2
Color 2
schwarz
MAT1
Material 1
Aluminium
MAT2
Material 2
Plastic
FF
Fixture form
cylindrical
RV
Rated voltage
220-240V ~50/60Hz mA/V
RAS
Rated secondary ma/V
700 V
CUI
Current in a
0.7 A
WEWA
Weighted wattage
28
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
6
ICTIM
Inrush current time in mikroseconds
40 ms
OLOLM
Overall lumen output in lm
VTRD
Vertical tilt range in degree
90
LTH
Life time in hours
50000
PRLE
Product length
21.3 cm
PRWI
Product width
18 cm
PRHE
Product height
10 cm
PRDI
Product diameter
10 cm
PALE
Package length
35 cm
PAWI
Package width
cm
PAHE
Package height
cm
NEWE
Net weight
1.07 kg
BRWE
Gross weight
1.4 kg
SACL
Safetyclass
I
LIDI
Light distribution
rotationssymetrisch
DIMM
Dimmable
1
DIMT
Dim technology
Phasenabschnitt
LIEX
Light exit
direkt
MOUDE
Mounting detailed
Track Ceiling
VAWAT
Variant wattage
28
VALUOU
Variant lumen output
VALUPW
Variant lumen per watt
VALICO
Variant light color
VACRI
Variant cri
90
VABEAN
Variant beam angle
UGRSPC
UGR characteristics
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
7140
PAVO
Package volume
7140
PRGR
Product group
SUB_MOD_NUMINOS_TRACK_L
PRPEROUPA
Products per outer packaging
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models