Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Caster Connection
Description
3" x 1.25" Wide Stem Casters - CC Apex Caster
Bill of material
CC-1210-300125-40-E1-B3
PN
Part Number
CC-1210-300125-40-E1-B3
RS
Rig Series
WS
Wheel Series
WD
Wheel Diameter
3 palec
WW
Wheel Width
1 1/4 palec
BT
Bearing Type
ST
Stem Type
OPT
Options
H
Overall Height
4 1/8 palec
SL
Swivel Lead
1 1/2 palec
SR
Swivel Radius
4.59 palec
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model