Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
30-2565, 30-2570, 30-2575, 30-2576, 30-2566, 30-2567, 30-2568, 30-2569, 30-2565-Black, 30-2570-Black, 30-2575-Black, 30-2576-Black, 30-2566-Black, 30-2567-Black, 30-2568-Black, 30-2569-Black - 45 deg. Supports - 20, 25 and 30 Series
Bill of material
30-2565
PN
Part No.
PROF
Profile
FIN
Finish
A
A Length
mm
B
30.00 mm
C
mm
E
16.19 mm
F
24.92 mm
G
3.61 mm
MHI
Mounting Hardware Included
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models