Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
30-3891, 30-3681 - Standard End Fastener
Bill of material
30-3891
PN
Part Number
SERIES
Series
30
TYPE
Type
MATERIAL
Material
Steel
COLOR
Color
Bright
A
15.00 mm
B
7.49 mm
C
8.00 mm
D
8.50 mm
E
28.70 mm
F
21.00 mm
G
H
mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models