Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
30-AGB06 - practicability profile 30 series, slot width 8.2
Bill of material
AGB06-J1530A-L50
CODE
Code
AGB06
MAT
Material
A6063-T5
SUR
Surface Treatment
Sandblasting Electrophoresis
SPE
Specifications
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
SD
Section Size
15x30
MZ
Weight Per Meter
0.61 kg/m
CSA
Sectional Area
221.89 mm2
LX
Sectional Moment Of Inertia
0.668x10^4 mm
LY
Sectional Moment Of Inertia
1.4x10^4 mm
LWK
Increase the processing of threaded holes on both ends
ALT
Left Side Processing
ART
Right-Reprocessing
BA
mm
BB
mm
BC
mm
Z
CA
mm
CB
mm
CC
mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models