Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
30 Series - Swivel Top Plate Kingpin Caster
Bill of material
2-1/2-30-105 PLT2
PN
Part Number
2-1/2-30-105 PLT2
SER
Series
30 Series
MO
Fastening Type
SIZE
Fastening Size
BS
Bolt Hole Spacing
1 3/4" x 3" to 1 3/4" x 2.69"
BD
Mounting Bolt Size
5/16 Inch
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
Inch
TT
Wheel Type
WB
Bearing Type
FIN
Finish
Bright Zinc Plating
CAP
Capacity
140 Pounds
BR
Brake Type
GS
Swivel Grease Seal
H
Mount Height
3 5/8 Inch
R
Swivel Radius
2 3/4 Inch
WEIGHT
Approximate Weight
1 11/16 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models