您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
EL10810879 - BASIC OFL TR 5000 830 BK
ESYLUX
Outdoor lighting
Floodlights
BASIC OFL/AFL
Powered by
CAD模型選擇
{esylux/400_beleuchtung_audfenbereiche/400_strahler/basic_ofl_afl/3000_k_50_w_v_1.prj},{NB=EL10810879 - BASIC OFL TR 5000 830 BK(350)},{ARTNR=EL10810879},{L=252},{B=240},{H=32},{GEW=977},{BLP=47},{LICHTS=5000},{LICHTA=106},{LEB80=35000},{ZTN=94054010},{BILD=el10810879.png},{INAME=el10810879_lod_250},{NAME=el10810879_lod_250},{CNSNN=3000 K / 50 W},{CNSNB=EL10810879 - BASIC OFL TR 5000 830 BK},{CNSNT=BASIC OFL TR 5000 830 BK},{CNSLINA=EL10810879 - BASIC OFL TR 5000 830 BK},{GKAT=Strahler},{PRODB=LED-Strahler mit kompaktem Aluminiumgehäuse für die unauffällige Montage, schwarz. 50 W Lichtleistung mit 3000 K Lichtfarbe (weiß). Sehr gute Effizienz mit ca. 100 lm/W.},{BP=-},{STEUSYS=ON/OFF},{MONART=Aufbau},{MONORT=Wand},{FAR=schwarz, ähnlich RAL 9005},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
ESYLUX
Description
3000 K / 50 W
Bill of material
EL10810879 - BASIC OFL TR 5000 830 BK
ARTNR
Item number
EL10810879
EL10810879
LOD
Level of detail
350
200
350
200
BILD
Product picture
CNSLINA
Parts list name
EL10810879 - BASIC OFL TR 5000 830 BK
EL10810879 - BASIC OFL TR 5000 830 BK
GKAT
Device category
Floodlights
PRODB
Product description
LED floodlight with compact aluminium housing for unobtrusive installation, black. 50 W light output with 3000 K light colour (white). Excellent efficiency of approx. 100 lm/W.
LED floodlight with compact aluminium housing for unobtrusive installation, black. 50 W light output with 3000 K light colour (white). Excellent efficiency of approx. 100 lm/W.
BP
Special product funtions
-
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
252
mm
B
Width
240
mm
H
Height/Depth
32
32
mm
GEW
Weight
977
977
g
FAR
Colour
Black, similar to RAL 9005
Black, similar to RAL 9005
WERKS
Material
Aluminum and UV-stabilized plastic
IP
Protection type
IP65
SK
Protection class
I
TEMP
Permissible ambient temperature
-25...+40
°C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
10,1 A / 36 µs
10,1 A / 36 µs
ALEIQ
Connectable wire cross section
0,75 - 2,50
mm²
DIFF
Diffuser
transparent
mm²
AWINK
Beam angle
120°
FTEMP
Colour temperature
3000 K
FTOL
Colour tolerance
2 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
47
W
LICHTS
Luminous flux
5000
lm
LICHTA
Luminous efficacy
106
lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
35000
h
UGR
Unified Glare Rating
< 30
MTYP
Detector type
-
-
ERFQUE
Detection range diagonally
-
-
m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94054010
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10810879
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10810879
LDT
el10810879.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
LDT
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
Abschluss
%
EF016263
Beam angle adjustable
Extreme wide beam >80°
EF016286
Exchangeable control gear
No
EF000015
Outer diameter
No
mm
EF011871
Rated life time L80B10 at 25 °C
50000
h
EF011873
Rated life time L90B10 at 25 °C
35000
h
EF009349
Rated luminous flux according to IEC 62722-2-1
25000
lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
5000
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
40
°C
EF000381
Operating device
-25
EF007694
Suitable for workplace according to EN 12464-1
LED operating device, current-controlled
EF013735
Unified Glare Ratio (UGR)
No
EF000008
Width
30
mm
EF012152
Dimming 0-10 V
240
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000846
Installation width
No
mm
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
sonstige
EF009346MIN
Colour temperature - min
3000
K
EF016261
Adjustable colour temperature
3000
EF000442
Colour rendering index CRI
No
EF007793
Suitable for surface mounting
0,1
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF000280MAX
Suitable for lamp power - max
false
W
EF004274
Suitable for light line configuration
1
EF000664
Suitable for wall mounting
No
EF012489
Highest energy efficiency class of the exchangeable lamp
650 °C - 30 s
EF011072
IFTTT support available
32
32
EF011947
Total harmonic distortion
false
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF025740
Power factor
No
EF000085
Wire cross section
0,9
mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
2,5
EF012172
Luminaire efficacy
No
lm/W
EF016262
Luminous flux adjustable
white
EF015686
Lichtstromrückgang bei mittl. Nutzungsdauer 35.000 h bei 25 °C Umgebungstemp.
No
%
EF015687
Lichtstromrückgang bei mittl. Nutzungsdauer 50.000 h bei 25 °C Umgebungstemp.
4
%
EF015688
Lichtstromrückgang bei mittl. Nutzungsdauer 75.000 h bei 25 °C Umgebungstemp.
4
%
EF012170
Light distributor
1828
EF004283
Light distribution
4
EF015534
Max. number of luminaires per miniature circuit breaker B16
252
EF007556
With operating device
47
EF000197
With movement sensor
Yes
EF005905
With illuminant
No
No
EF001203
With light sensor
Yes
EF009372
With air vents
No
No
EF005127MIN
Nominal voltage - min
240
V
EF009345MAX
Nominal current - max
220
mA
EF024150
Surface protection housing
No
EF001391
Pin number
RG0
EF008200MIN
Connectable conductor cross section - min
2,5
mm²
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
crimpen
%
EF009470
Suitable for clamp mounting
ohne
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
false
EF012150MAX
LED nominal current at constant current - max
schwarz
schwarz
mA
EF011587MAX
Luminous flux - max
direkt
lm
EF011587MIN
Luminous flux - min
5000
lm
EF015689
Lichtstromrückgang bei mittl. Nutzungsdauer 100.000 h bei 25 °C Umgebungstemp.
5000
%
EF008705
Surface brushed
symmetrisch
EF000139
Surface protection
No
EF009351
Adjustment range
AC
EF004258
Number of lamp heads
Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求