Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000243 - FBRNI 8-5 N
Bill of material
PHOENIX CONTACT 3000243
MANUID
Product number of the Manufacturer
3000243
DESCSHORT
Short Description
Fixed bridge
DESCLONG
Long Description
Fixed bridge, color: silver
MANUTYPEDESC
Manufacturer Type Description
FBRNI 8-5 N
PREVIEW
Preview
INTNO
International product number
4017918099336
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
PRODSTAT
Product status
abgekündigt
BAD124
Explosion tested design (EEx e)
No
BAA351
color
silver-colored
AAF040
net weight
0.009 kg
BAB888
Design
Cross connector
BAD383
Insulation present
No
AAP367
Number of bridged terminals
8
AAC034
shock-hazard protection present
No
AAO663
GTIN
4017918099336
AAW338
Manufacturer product designation
Fixed bridge
AAU734
Manufacturer product description
Fixed bridge, color: silver
AAO057
Product type
FBRNI 8-5 N
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Essentra Components
    AES-2015 - Aluminum Profile End Caps - Sqaure
    MayTec
    Connection plates - Connection plates
    VIPDO
    vph02
    Royme
    PBGV - PACV - Wear plate
    WISKA
    CGX - CONMAXX Grid
    PROPLASTICA
    PFB - Wear plate self-lubricating
    Molex
    87678
Previews
3D
2D
Download CAD models