您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3000756
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/16/3000756.prj},{NB=3000756},{MANUID=3000756},{BAH005=12},{BAC740=0.500},{AAC820=-20},{AAC821=60},{BAA018=80},{AAF040=0.074},{BAC676=10},{AAB940=0.500},{BAC677=10},{BAC739=0.500},{AAB789=4},{AAO663=4046356708494},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{AAO676=3000756},{DESCSHORT=Electronic circuit breaker},{DESCLONG=Electronic circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 10 mm², nominal current: 3 A, nom. voltage: 12 V, mounting type: DIN rail: 35 mm, Color: black},{MANUTYPEDESC=EC 1 12DC/3A S-C},{PREVIEW=../../../_pool_/a1/dc/55523_2000_int_04.png},{INTNO=4046356708494}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000756 - EC 1 12DC/3A S-C
Bill of material
PHOENIX CONTACT 3000756
MANUID
Product number of the Manufacturer
3000756
DESCSHORT
Short Description
Electronic circuit breaker
DESCLONG
Long Description
Electronic circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 10 mm², nominal current: 3 A, nom. voltage: 12 V, mounting type: DIN rail: 35 mm, Color: black
MANUTYPEDESC
Manufacturer Type Description
EC 1 12DC/3A S-C
PREVIEW
Preview
INTNO
International product number
4046356708494
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
182
BAH005
rated voltage
12
V
BAC740
Min. line cross section, rigid
0.500
mm^2
BAD774
Closing plate required
No
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAC820
Min. operating temperature
-20
°C
AAC821
Max. operating temperature
60
°C
BAA351
color
Black
BAA018
length
80
mm
BAG640
Assembly type
DIN track
AAF040
net weight
0.074
kg
BAC676
Max. line cross section, flexible
10
mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500
mm^2
BAC677
Max. line cross section, rigid
10
mm^2
BAC739
Min. line cross section, flexible
0.500
mm^2
AAB789
max. connectable conductor cross-section multiple wire
4
mm^2
BAC922
Design
Other
BAB943
Design of safety block
Automat
AAO663
GTIN
4046356708494
AAW338
Manufacturer product designation
Electronic circuit breaker
AAU734
Manufacturer product description
Electronic circuit breaker, on/off control input, nominal current: 3 A
AAO057
Product type
EC 1 12DC/3A S-C
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求