Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000766 - EC 1 12DC/10A S-R
Bill of material
PHOENIX CONTACT 3000766
MANUID
Product number of the Manufacturer
3000766
DESCSHORT
Short Description
Electronic circuit breaker
DESCLONG
Long Description
Electronic circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 10 mm², nominal current: 10 A, nom. voltage: 12 V, mounting type: DIN rail: 35 mm, Color: black
MANUTYPEDESC
Manufacturer Type Description
EC 1 12DC/10A S-R
PREVIEW
Preview
INTNO
International product number
4046356708623
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
182
BAH005
rated voltage
12 V
BAC740
Min. line cross section, rigid
0.500 mm^2
BAD774
Closing plate required
No
BAC034
Connection type
Screw connection
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
BAA351
color
Black
BAA018
length
80 mm
BAG640
Assembly type
DIN track
AAF040
net weight
0.072 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
BAC922
Design
Other
BAB943
Design of safety block
Automat
AAO663
GTIN
4046356708623
AAW338
Manufacturer product designation
Electronic circuit breaker
AAU734
Manufacturer product description
Electronic circuit breaker, reset input and status output, nominal current: 10 A
AAO057
Product type
EC 1 12DC/10A S-R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models