Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001372 - UT 4/ 1P-H-PE
Bill of material
PHOENIX CONTACT 3001372
MANUID
Product number of the Manufacturer
3001372
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, Current and voltage are determined by the plug used., number of connections: 2, connection method: Screw/plug-in connection, cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
UT 4/ 1P-H-PE
PREVIEW
Preview
INTNO
International product number
4055626115665
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC740
Min. line cross section, rigid
0.140 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAC476
height at lowest possible mounting
47.500 mm
BAA351
color
green-yellow
BAA018
length
49.800 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.012246 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
6 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4055626115665
AAW338
Manufacturer product designation
Ground terminal
AAU734
Manufacturer product description
Ground terminal, Current and voltage are determined by the plug used., number of connections: 2, connection method: Screw/plug-in connection, cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
AAO057
Product type
UT 4/ 1P-H-PE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3209510 - PT 2,5
    PHOENIX CONTACT
    3044128 - UT 4-PE
    Rittal
    Mounting plate - for TS, 400 mm wide
    Rittal
    Mounting plates TS - with integrated standard mounting rail
    PHOENIX CONTACT
    0801733 - NS 35/ 7,5 PERF 2000MM
Previews
3D
2D
Download CAD models