Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001695 - MT 1,5-QUATTRO-PE
Bill of material
PHOENIX CONTACT 3001695
MANUID
Product number of the Manufacturer
3001695
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, When aligning with a feed-through terminal block of the same shape, an end cover must be interposed for insulation voltages of > 320 V, number of connections: 4, connection method: Screw connection, cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
MT 1,5-QUATTRO-PE
PREVIEW
Preview
INTNO
International product number
4017918107208
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC740
Min. line cross section, rigid
0.140 mm^2
AAP403
Number of contact points per level
4
AAP530
Number of levels
2
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
4.200 mm
BAC476
height at lowest possible mounting
30 mm
BAA351
color
green-yellow
BAA018
length
33.500 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.00489 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4017918107208
AAW338
Manufacturer product designation
Ground terminal
AAU734
Manufacturer product description
Ground terminal, When aligning with a feed-through terminal block of the same shape, an end cover must be interposed for insulation voltages of > 320 V, number of connections: 4, connection method: Screw connection, cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: green-yellow
AAO057
Product type
MT 1,5-QUATTRO-PE
AAY811
URI of the product
http://www.phoenixcontact.com/product/3001695
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models