Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002368 - PT 2X10/9X4 BU
Bill of material
PHOENIX CONTACT 3002368
MANUID
Product number of the Manufacturer
3002368
DESCSHORT
Short Description
Potential collective terminal
DESCLONG
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 11, connection method: Push-in connection, Line contact, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², Push-in connection, Load contact, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, color: blue
MANUTYPEDESC
Manufacturer Type Description
PT 2X10/9X4 BU
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
57 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
57 A
AAP403
Number of contact points per level
11
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
18.500 mm
BAC476
height at lowest possible mounting
42.400 mm
BAA351
color
Blue
BAA018
length
83.200 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.049 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4055626431079
AAW338
Manufacturer product designation
Potential collective terminal
AAU734
Manufacturer product description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, connection method: Push-in connection, Line contact, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², Push-in connection, Load contact, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, color: blue
AAO057
Product type
PT 2X10/9X4 BU
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626431079
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models