Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002445 - DP-UK 3-MVSTB
Bill of material
PHOENIX CONTACT 3002445
MANUID
Product number of the Manufacturer
3002445
DESCSHORT
Short Description
Spacer plate
DESCLONG
Long Description
Spacer plate, pitch: 0 mm, length: 47.7 mm, width: 2.4 mm, height: 47.7 mm, number of positions: 1, color: gray
MANUTYPEDESC
Manufacturer Type Description
DP-UK 3-MVSTB
PREVIEW
Preview
BAA351
color
Grey
BAA020
height
44.250 mm
AAF040
net weight
0.002 kg
BAE496
min. thickness
2.400 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918090265
AAW338
Manufacturer product designation
Spacer plate
AAU734
Manufacturer product description
Spacer plate, pitch: 0 mm, length: 47.7 mm, width: 2.4 mm, number of positions: 1, color: gray
AAU731
Manufacturer product family
DECKEL + RZ + DP
AAO057
Product type
DP-UK 3-MVSTB
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918090265
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models