Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3002681 - DP-MTTB 1,5
Lista materiale
PHOENIX CONTACT 3002681
MANUID
Product number of the Manufacturer
3002681
DESCSHORT
Short Description
Spacer plate
DESCLONG
Long Description
Spacer plate, length: 44 mm, width: 2 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
DP-MTTB 1,5
PREVIEW
Preview
INTNO
International product number
4017918107277
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
44.150 mm
AAF040
net weight
0.001 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918107277
AAW338
Manufacturer product designation
Spacer plate
AAU734
Manufacturer product description
Spacer plate, length: 44 mm, width: 2 mm, color: gray
AAO057
Product type
DP-MTTB 1,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD