Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3003062 - TPN-UK
Bill of material
PHOENIX CONTACT 3003062
MANUID
Product number of the Manufacturer
3003062
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 110 mm, width: 2 mm, height: 110 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TPN-UK
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA351
color
Grey
BAA020
height
110.1 mm
AAF040
net weight
0.017 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918090463
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 110 mm, width: 2 mm, height: 69 mm, color: gray
AAO057
Product type
TPN-UK
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918090463
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models