Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3003224 - ATP-UK
Bill of material
PHOENIX CONTACT 3003224
MANUID
Product number of the Manufacturer
3003224
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 56 mm, width: 1.5 mm, height: 56 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-UK
PREVIEW
Preview
INTNO
International product number
4017918090500
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
56 mm
AAF040
net weight
0.003608 kg
BAE496
min. thickness
1.500 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918090500
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 56 mm, width: 1.5 mm, height: 56 mm, color: gray
AAO057
Product type
ATP-UK
AAY811
URI of the product
http://www.phoenixcontact.com/product/3003224
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    HEX40-AB-00-19-A7-3DS
    HellermannTyton
    PCS-SM swivel external thread, IP54
    PHOENIX CONTACT
    3005837 - UK  1,5 N
    PHOENIX CONTACT
    3011054 - DOKD 1,5-TG
    PHOENIX CONTACT
    3003020 - D-UK  4/10
    PHOENIX CONTACT
    3003023 - D-UK 4/10-NS 35
    PHOENIX CONTACT
    0804271 - E/NS 35 N BK
    PHOENIX CONTACT
    3001420 - UK 10-PLUS-PE
Previews
3D
2D
Download CAD models