Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3004100 - UK 5-HESI
Bill of material
PHOENIX CONTACT 3004100
MANUID
Product number of the Manufacturer
3004100
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 800 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1 mm², cross section:  0.2 mm²- 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
MANUTYPEDESC
Manufacturer Type Description
UK 5-HESI
PREVIEW
Preview
INTNO
International product number
4017918090623
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
800 V
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
61.500 mm
BAA351
color
Black
BAA018
length
72.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.016 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
BAC922
Design
swiveling
AAO663
GTIN
4017918090623
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 800 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1 mm², cross section:  0.2 mm²- 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
AAO057
Product type
UK 5-HESI
AAY811
URI of the product
http://www.phoenixcontact.com/product/3004100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3004430 - UK  5-MTK
    Siemens Industry
    5SL42016 - Miniature circuit breaker (MCB)
    Weidmüller
    8808360000 - IE-XM-RJ45/IDC
    Misumi
    RSCB - Stainless Steel Hexagon Bolts
    PHOENIX CONTACT
    3000543 - D-UK 5-HESI N
    PHOENIX CONTACT
    3036369 - ST 4-HESI (5X20)
    PHOENIX CONTACT
    3022218 - CLIPFIX 35
    PHOENIX CONTACT
    3000539 - UK 5-HESI N
    PHOENIX CONTACT
    3270200 - PTC 4-HESI  (5X20)
    PHOENIX CONTACT
    3004472 - UK  5-HESI (5X20)
    PHOENIX CONTACT
    3050293 - QTC 2,5-HESI (5X20)
    PHOENIX CONTACT
    3046032 - UT 4-HESI (5X20)
Previews
3D
2D
Download CAD models