Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3004265 - UK 6,3-HESILED 24
Bill of material
PHOENIX CONTACT 3004265
MANUID
Product number of the Manufacturer
3004265
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 16 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
MANUTYPEDESC
Manufacturer Type Description
UK 6,3-HESILED 24
PREVIEW
Preview
INTNO
International product number
4017918090753
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
24 V
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
10.200 mm
BAC476
height at lowest possible mounting
65.500 mm
BAA351
color
Black
BAA018
length
79 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.0332 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
Miniature fuses 6,3x32mm
AAO663
GTIN
4017918090753
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 16 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
AAO057
Product type
UK 6,3-HESILED 24
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3044131 - UT 6
    PHOENIX CONTACT
    3044571 - UT 4-QUATTRO
    PHOENIX CONTACT
    3032208 - FBS 20-6 BU
    PHOENIX CONTACT
    3044597 - UT 4-QUATTRO-PE
    PHOENIX CONTACT
    3047028 - D-UT 2,5/10
    PHOENIX CONTACT
    3047170 - D-UT 2,5/4-QUATTRO
    PHOENIX CONTACT
    0800886 - E/NS 35 N
    PHOENIX CONTACT
    0801733 - NS 35/ 7,5 PERF 2000MM
    PHOENIX CONTACT
    0203137 - EB 10-10
    PHOENIX CONTACT
    3214321 - UT 4-PE/L/HESILED 24 (5X20) 120KOHM
    PHOENIX CONTACT
    3044157 - UT 6-PE
    Rockwell Automation
    5094,FLEX 5000 Modules - 5094,FLEX 5000 Modules
Previews
3D
2D
Download CAD models