Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3005138 - UK 10-DREHSILED 24 (5X20)
Bill of material
PHOENIX CONTACT 3005138
MANUID
Product number of the Manufacturer
3005138
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 10 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 16 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
MANUTYPEDESC
Manufacturer Type Description
UK 10-DREHSILED 24 (5X20)
PREVIEW
Preview
BAC476
height at lowest possible mounting
62.200 mm
BAA018
length
62 mm
INTNO
International product number
4017918091071
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
500 V
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12 mm
BAA351
color
Black
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.0344 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
BAC922
Design
screwable
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4017918091071
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse terminal block for cartridge fuse insert, cross section: 0.5 - 16 mm², AWG: 24 - 6, width: 12 mm, color: black
AAO057
Product type
UK 10-DREHSILED 24 (5X20)
AAY811
URI of the product
http://www.phoenixcontact.com/product/3005138
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models