Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3006166 - UIKN 16 BU
Bill of material
PHOENIX CONTACT 3006166
MANUID
Product number of the Manufacturer
3006166
DESCSHORT
Short Description
N disconnect terminal block
DESCLONG
Long Description
N disconnect terminal block, Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 76 A, Special and hybrid connection, 1st level connection right, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
MANUTYPEDESC
Manufacturer Type Description
UIKN 16 BU
PREVIEW
Preview
INTNO
International product number
4017918091385
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
400 V
BAC740
Min. line cross section, rigid
2.500 mm^2
AAF726
rated current
76 A
BAC140
Combustibility class
V2
BAC487
material of insulation
Polyamide
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12 mm
BAC476
height at lowest possible mounting
43.5 mm
BAA351
color
Blue
BAA018
length
43.500 mm
BAG640
Assembly type
NS 35/7,5, NS 35/15, NS 32
AAF040
net weight
0.023185 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
4 mm^2
AAB789
max. connectable conductor cross-section multiple wire
6 mm^2
BAD831
Design of electrical connection
Special and hybrid connection
AAP402
Number of contact points
2
BAD775
Connector base required
Yes
AAO663
GTIN
4017918091385
AAW338
Manufacturer product designation
N disconnect terminal block
AAU734
Manufacturer product description
N disconnect terminal block, Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 76 A, Special and hybrid connection, 1st level connection right, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
AAO057
Product type
UIKN 16 BU
AAY811
URI of the product
http://www.phoenixcontact.com/product/3006166
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models