Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3006302 - UIK 35 BU
Bill of material
PHOENIX CONTACT 3006302
MANUID
Product number of the Manufacturer
3006302
DESCSHORT
Short Description
Installation terminal block
DESCLONG
Long Description
Installation terminal block, nom. voltage: 800 V, nominal current: 125 A, Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
MANUTYPEDESC
Manufacturer Type Description
UIK 35 BU
PREVIEW
Preview
BAH005
rated voltage
800 V
BAC469
Basic color
Blue
BAC740
Min. line cross section, rigid
0.750 mm^2
AAF726
rated current
125 A
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
15.200 mm
BAC476
height at lowest possible mounting
51 mm
BAA018
length
55 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.044 kg
BAC676
Max. line cross section, flexible
35 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.750 mm^2
BAC677
Max. line cross section, rigid
35 mm^2
BAC739
Min. line cross section, flexible
0.750 mm^2
AAB789
max. connectable conductor cross-section multiple wire
35 mm^2
AAP638
Number of potentials
1
BAD399
N insulation slide present
No
BAD563
N function possible
No
BAD569
PE function possible
No
AAO663
GTIN
4017918091477
AAW338
Manufacturer product designation
Installation terminal block
AAU734
Manufacturer product description
Installation terminal block, nom. voltage: 800 V, nominal current: 125 A, Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
AAO057
Product type
UIK 35 BU
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918091477
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD