Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009080 - UKH 50-FE-IB
Bill of material
PHOENIX CONTACT 3009080
MANUID
Product number of the Manufacturer
3009080
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, with Allen screws, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 16 mm² - 70 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, NS 35/15-2,3, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
UKH 50-FE-IB
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
70.500 mm
INTNO
International product number
4046356762717
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
150 A
BAC740
Min. line cross section, rigid
16 mm^2
AAF726
rated current
150 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.730 W
BAC137
Width of spacing
20 mm
BAC476
height at lowest possible mounting
70.5 mm
BAA351
color
black/yellow
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.12059 kg
BAC676
Max. line cross section, flexible
50 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
AAB940
min. connectable conductor cross-section multiple wire
10 mm^2
BAC677
Max. line cross section, rigid
70 mm^2
BAC739
Min. line cross section, flexible
25 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
AAO663
GTIN
4046356762717
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, with Allen screws, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 16 mm² - 70 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, NS 35/15-2,3, color: black/yellow
AAO057
Product type
UKH 50-FE-IB
AAY811
URI of the product
http://www.phoenixcontact.com/product/3009080
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models