Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
unitray
Description
300mm 12 Rung Spacing - Aluminum E1 Heavy Duty 160mm Siderail
Bill of material
SLA-H6055
DESC
Designation
Straight Length
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
H - E / 160 mm (6.3)"
L
Length
60 - 6.0 m (20')
W
Width
RS
Rung Spacing
5 - 300 mm (12)"
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models