Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
300x300x100/150 - TTA-A4-30-30
Bill of material
TTA-A4-WA-30-30-10B-18LML-NP-E-E-PU
CNSORDERNO
Order number
TTA-A4-WA-30-30-10B-18LML-NP-E-E-PU
SS
Series
TTA
T
Type
ENTYPE
Encoder type
SX
X Stroke
300 mm
XOR
X option : Reversed-home specification
SY
Y Stroke
300 mm
YOR
Y option : Reversed-home specification
SZ
Z Stroke
mm
ZOB
Z option : Brake
Yes
CO
Z option : Cover
ZOR
Z option : Reversed-home specification
RS
R Stroke
RO
R Option: Motor reverse
SSLOT
Standard Slot
ES1
Extend slot 1
ES2
Extend slot 2
CL
I / O Cable length
PCS
Power Cable
OF
Option : Foot
OPT
Option : Y axis height & position
SSO
Side Slot Option
SPO
Side Plate Option
ZR
Option : ZR axis position
OS
Option : Switch
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
POSZ
Position of Z slider
mm
Enter value for POSZ
Position of Z slider
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    400x400x100/150 - TTA-A4-40-40
    IAI
    500x500x100/150 - TTA-A4-50-50
    IAI
    200x150x100/150 - TTA-C4-20-15
    IAI
    300x250x100/150 - TTA-C4-30-25
    IAI
    500x450x100/150 - TTA-C4-50-45
    IAI
    400x350x100/150 - TTA-C4-40-35
    IAI
    300x300x100/150 - TTA-A3-30-30
    IAI
    3 axes - 200 X 200 X 50/100 - TT - A3 - 2020
    IAI
    IK4-P6BBB2**S
    IAI
    IK2-PXBB1**S
    IAI
    RCP2 - RTB
    IAI
    RCP2 - RTCB
    IAI
    200x200x100/150 - TTA-A4-20-20
    IAI
    RCP6-SA8R
Previews
3D
Dimension
2D
Download CAD models