Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
agru
Description
302 - End Cap
Bill of material
AGRU_30302016021_End Cap_short spigot_PVDF natural_160X7.7 SDR21 ISO S-10
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
302
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
End Cap
EXT_BEZ_2
Description 2
short spigot
MATERIAL
Material
PVDF natural
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
mm
S
mm
S1
20.000 mm
L
Dimension L
35.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models