Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3024481 - ATP-ST 6
Bill of material
PHOENIX CONTACT 3024481
MANUID
Product number of the Manufacturer
3024481
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 73.5 mm, width: 2 mm, height: 73.5 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-ST 6
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
73.5 mm
AAF040
net weight
0.006 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918154752
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 73.5 mm, width: 2 mm, height: 47.2 mm, color: gray
AAO057
Product type
ATP-ST 6
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918154752
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型