Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3025338 - SK 5
Bill of material
PHOENIX CONTACT 3025338
MANUID
Product number of the Manufacturer
3025338
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: Neutral busbar, color: silver
MANUTYPEDESC
Manufacturer Type Description
SK 5
PREVIEW
Preview
INTNO
International product number
4046356051835
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
9 mm
BAG640
Assembly type
Bus bar fastening
BAA020
height
19.5 mm
AAF040
net weight
0.01342 kg
BAD831
Design of electrical connection
Screw connection
AAB917
max. permissible cable diameter
5 mm
AAC033
min. permissible cable diameter
2 mm
AAO663
GTIN
4046356051835
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
AAO057
Product type
SK 5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models