Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3025341 - AB-SK
Bill of material
PHOENIX CONTACT 3025341
MANUID
Product number of the Manufacturer
3025341
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket for busbars
MANUTYPEDESC
Manufacturer Type Description
AB-SK
PREVIEW
Preview
AAF040
net weight
0.012 kg
AAT080
Pole number
1
AAC099
Rail spacing
46.850 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4017918138998
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket for busbars
AAO057
Product type
AB-SK
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918138998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models