Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Gühring
Description
3026 - DIN6527L SC END MILL
Bill of material
3026 10.000
J21
Item ID
J23
Item Description
VHM SCHAFTFRAESER
J22
Item Name
VHM FRA-SH RADIUS DIN6527L-B RN 4SCHN,
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN6527L
J11
Standard Code Letter
B
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
G4
Section Radius
mm
H11
Cutting Tool Material
HF-K
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E2
Axial Rake Angle
30 Grad
F3
Helix Direction
R
F4
Helix Angle
30 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
6
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    328 - DIN 335 TIN COUNTER SINK
    Gühring
    3472 - WN SC RATIO END MILL
    Gühring
    773 - WN RATIO DRILL
    Gühring
    3143 - WN 3142 END MILL
    Gühring
    6732 - WN SC RATIO END MILL
    Gühring
    3111 - DIN6527L SC END MILL
    Gühring
    3306 - DIN6528 SC END MILL
    Gühring
    3722 - DIN6527L "FIRE" SC END MILL
    Gühring
    3311 - WN SC END MILL
    Gühring
    3030 - WN "FIRE" SC END MILL
    Gühring
    3888 - DIN 6527L "FIRE" SC END MILL
    Gühring
    3024 - DIN6527L SC END MILL
    Gühring
    3157 - WN USA SC END MILL
    Gühring
    3718 - DIN6527L SC RATIO END MILL
Previews
3D
Dimension
2D
Download CAD models