Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026874 - SK 14-D
Bill of material
PHOENIX CONTACT 3026874
MANUID
Product number of the Manufacturer
3026874
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
MANUTYPEDESC
Manufacturer Type Description
SK 14-D
PREVIEW
Preview
INTNO
International product number
4017918820268
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
17 mm
BAG640
Assembly type
screwable
BAA020
height
20.6 mm
AAF040
net weight
0.018 kg
BAD831
Design of electrical connection
Screw connection
AAB917
max. permissible cable diameter
14 mm
AAO663
GTIN
4017918820268
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
AAO057
Product type
SK 14-D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models